IESNA:LM-63-2002
[TEST]P1295337
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R15W2N902750DE010 E3D1H_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 2700K CCT AND, 90CRI , E3D1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]896
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
7781 7732.4 7576.4 7295.5 6872.5 6320.7 5696.6 5001.5 4362.7 3685.6
3060.1 2441.1 1878.1 1444.6 1143.6 918.7 569.4 378.5 254.8 165.1
97.8 61.5 41.4 26.8 14.9 7.8 4.4 2.7 1.7 1
0.7 0.3 0.3 0.3 0.3 0.3 0 0 0 0
0 0 0 0 0 0
